??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.0968 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers with screwed flange / without locking
Bill of material
22120.0968 Index Plunger
BESTNR
Ref. No.
22120.0968
AUS
Version
without locking
POS
position
D1
-0.02/-0.04
8 mm
L2
min.
8 mm
B1
46 mm
B2
20 mm
D2
-0.02/-0.1
12 mm
D3
31 mm
D4
5.3 mm
D5
10.4 mm
K
34 mm
L1
44 mm
L3
-0.15
2.5 mm
L4
5.5 mm
S
8 mm
F1
spring load ~
15.5 N
F2
spring load ~
28 N
G
Weight
59 g
Embedded user actions